IESNA:LM-63-2002
[TEST]P821375
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-750-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4013
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
109 115 121 129 137 147 157 169 182 196
213 232 258 287 322 366 418 482 560 654
759 867 975 1083 1195 1310 1424 1519.9 1601.9 1628.9
1585.9 1431 1188 878 543 216 53 47 38 29
21 15 10 6 3 2 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 115 121 128 137 147 157 168 181 195
212 232 258 286 321 364 417 484 564 656
756 858 964 1078 1199 1320 1431 1526.9 1588.9 1611.9
1556.9 1402 1162 860 534 213 52 47 38 28
21 14 9 6 3 2 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 115 121 129 137 147 157 169 182 197
213 233 260 289 324 364 419 481 560 651
752 859 963 1076 1192 1313 1420 1488.9 1526.9 1506.9
1413 1246 1025 763 480 197 51 46 37 28
20 14 9 6 3 2 1 1 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 114 121 128 137 146 157 169 182 197
214 234 261 290 324 367 418 481 559 649
749 858 973 1085 1209 1315 1389 1439.9 1442.9 1377
1250 1072 863 632 395 159 48 43 35 26
19 14 9 6 4 2 2 1 1 1
1 1 1 1 1 0 0 0 1 0
0 0 0 0 0 0 0 0 0 0
0 1 0
109 114 120 128 137 147 158 170 184 200
218 238 266 295 330 374 427 492 569 660
770 887 1014 1145 1271 1355 1411 1442.9 1408 1308
1161 985 784 568 350 139 43 39 31 24
17 12 8 5 3 2 2 1 1 1
1 1 1 1 1 1 1 1 1 0
1 0 0 1 1 0 0 0 0 0
0 0 0
109 114 119 127 136 146 158 171 186 203
223 246 275 307 347 396 454 523 605 706
827 949 1103 1251 1377 1432.9 1483.9 1495.9 1432.9 1317
1167 994 789 567 349 132 37 33 27 20
15 10 7 4 3 2 1 1 1 1
1 1 1 1 0 0 0 1 1 1
0 0 0 0 0 0 0 0 0 0
0 1 0
109 113 118 126 135 145 158 172 189 208
229 255 287 324 369 426 492 568 667 786
920 1073 1259 1427 1504.9 1558.9 1663.9 1653.9 1581.9 1461.9
1291 1092 864 624 383 124 30 27 21 16
12 8 5 3 2 1 1 0 0 0
0 0 0 0 0 0 0 0 1 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 112 117 125 134 145 157 173 191 210
234 264 299 343 395 462 534 617 753 882
1019 1241 1476.9 1610.9 1683.9 1766.9 1863.9 1844.9 1750.9 1612.9
1430 1201 950 690 432 155 22 20 16 12
9 6 4 2 1 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 111 116 123 133 144 157 173 192 213
237 271 309 356 417 485 561 666 810 949
1134 1416 1618.9 1731.9 1795.9 1921.9 1981.9 1949.9 1857.9 1699.9
1499.9 1259 995 734 472 158 14 13 10 8
5 4 2 1 1 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 111 116 123 132 142 156 172 190 212
237 270 309 356 418 487 566 672 830 964
1136 1451.9 1640.9 1729.9 1786.9 1934.9 1993.9 1941.9 1853.9 1706.9
1491.9 1256 1005 755 500 187 11 10 8 6
4 3 2 1 1 1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 111 115 122 131 142 155 172 190 212
238 271 311 358 421 492 572 675 836 980
1142 1455.9 1637.9 1708.9 1765.9 1910.9 1975.9 1912.9 1819.9 1665.9
1459.9 1234 993 747 482 186 6 5 4 3
2 1 1 1 1 1 1 1 1 1
1 1 1 1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 110 114 121 130 141 154 170 188 210
235 269 308 355 417 487 567 667 822 964
1123 1431 1613.9 1673.9 1722.9 1860.9 1929.9 1870.9 1784.9 1633.9
1434.9 1215 975 725 476 172 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0 0 0 1 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 110 114 121 130 140 154 170 188 210
233 266 305 351 412 480 559 659 811 950
1105 1412 1574.9 1633.9 1669.9 1803.9 1873.9 1820.9 1736.9 1584.9
1398 1171 943 698 469 178 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 0 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0
109 110 113 120 128 138 150 165 183 203
226 257 292 335 392 453 524 619 747 856
1006 1241 1352 1375 1338 1340 1361 1334 1272 1165
1029 863 680 503 323 118 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
109 109 113 119 126 135 147 160 177 195
216 240 273 309 356 409 466 534 635 729
805 943 1033 1007 920 818 770 758 716 656
578 481 377 270 164 47 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
109 109 112 117 124 133 143 155 170 186
203 224 249 281 317 360 407 456 520 583
634 689 712 697 612 512 461 454 431 396
349 292 226 161 96 26 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
109 109 111 116 122 130 139 150 163 176
191 208 228 251 281 314 350 389 429 469
513 529 548 524 473 395 327 325 313 287
253 210 164 114 63 11 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0 0 0 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0
109 108 111 115 121 128 136 146 157 168
180 195 212 231 253 282 309 340 372 404
433 445 440 411 355 267 191 194 190 176
156 132 103 71 38 5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 108 110 114 119 126 133 142 152 162
174 187 203 220 239 264 289 317 346 374
397 402 382 328 244 137 56 55 55 52
46 38 29 19 9 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 107 110 114 118 124 131 140 149 159
170 182 198 215 234 258 282 310 341 372
398 402 380 324 227 102 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 107 109 113 118 124 130 139 148 157
167 180 195 212 231 253 282 312 346 383
414 420 400 350 250 120 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
109 107 109 113 118 124 130 139 148 157
168 181 196 211 232 253 282 312 346 383
419 427 406 348 249 112 2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
